With over 750,000 global installations and more than 25 years of product innovation, Transair® piping system has become the trusted brand for Compressed air, Vacuum, Inert gas, Process water and Oil networks. Transair® is perfectly adapted for the constraint and needs of all industries and is recognized for its performance, from the technical room to the point of use, in most industrial sectors.
Transair® has developed a range of products designed to meet the specific requirements of technical rooms, such as harsh environments, reduced space and the need for equipment maintenance operations, while preserving the historic advantages of Transair®: speed and ease of installation, flexibility, modularity, safety and performance.
Leakage is often a problem at the point of use! Avoid this by using Transair® products at point-of-use, dedicated to compressed air and industrial fluids applications.
FRL, hose reels, wall brackets, couplers, hoses, TCMS Blue, valves… Transair® offers the most extensive range on the market!